×

Proportional pressure relief valve, direct operated

DBET...XE


  • Size 6
  • Component series 6X
  • Maximum operating pressure 420 bar
  • Nominal flow 2 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 2G; II 2D
  • Type of protection of the valve solenoids:
    • gas: eb (EN 60079-7), mb (EN 60079-18)
    • dust: tb (EN 60079-31)
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Downloads
Ordering codes

Subject to change, status 2019-05-10 18:38:55