×

Proportional pressure relief valves, direct operated, with integrated electronics (OBE) and position feedback

DBETBEX


  • Size 6
  • Component series 1X
  • Maximum operating pressure 315 bar
  • Nominal flow 1 l/min

Additional information

Features
Product description
Type code
Technical data
Ordering codes
Addresses

Subject to change, status 2019-05-10 18:36:16