×

Proportional pressure relief valves, direct operated, with integrated electronics (OBE) and position feedback

DBEBE10Z


  • Size 10
  • Component series 1X
  • Max. operating pressure 315 bar
  • Flow, max. 120 l/min

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Dimensions
Ordering codes

Subject to change, status 2019-05-10 18:42:38