×

Pressure relief valves with direct current motor operation, pilot operated

DBGC30


  • Component series 1X
  • Max. operating pressure 315 bar
  • Flow, max. 600 l/min

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Ordering codes
Addresses

Subject to change, status 2019-05-11 17:06:37