×

Variable pumps, closed circuit


  • Robust high pressure pump for industrial applications
  • Size 40 … 1000
  • Nominal pressure 350 bar
  • Maximum pressure 400 bar
  • Closed circuit
  • Metric version
  • Robust high pressure pump for industrial applications
  • Size 40 … 355
  • Nominal pressure 350 bar
  • Maximum pressure 400 bar
  • Closed circuit
  • SAE version (for the US market)
  • Robust high pressure pump with integrated boost pump
  • Size 250 … 750
  • Nominal pressure 350 bar
  • Maximum pressure 400 bar
  • Closed circuit
  • Metric version
  • Robust high pressure pump with integrated boost pump
  • Size 250 … 355
  • Nominal pressure 350 bar
  • Maximum pressure 400 bar
  • Closed circuit
  • SAE version (for the US market)
  • Suitable for variable-speed operation with synchronous and asynchronous motors
  • Size 10 … 63
  • Closed circuit


Subject to change, status 2019-07-08 21:02:20