×

External gear pump SILENCE PLUS

AZPJ


  • Platform F
  • Low noise fixed pump
  • Size 12 … 28
  • Continuous pressure up to 250 bar
  • Intermittent pressure up to 280 bar
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Dimensions
Project planning information
Information
Accessories
Ordering codes
Addresses

Subject to change, status 2019-07-08 21:01:07