Internal gear pumps can be used up to a continuous pressure of 315 bar (depending on the frame size). This pump principle features a compact design with particularly high energy density.
Hitta din produkt
Internal gear pumps
- Frame size 1, 2, 3
- Size 1.7 … 40
- Component series 2X, 3X
- Maximum operating pressure 250 bar
- Maximum displacement 40.5 cm³
- Frame size 2, 3
- Size 5 … 16
- Component series 2X
- Maximum operating pressure 350 bar
- Maximum displacement 16 cm³
- Frame size 4, 5
- Size 20 … 250
- Component series 3X
- Maximum operating pressure 350 bar
- Maximum displacement 250.5 cm³
- Frame size 4, 5
- Size 25 … 125
- Component series 4X
- Maximum operating pressure 210 bar
- Maximum displacement 125.3 cm³
- Fixed displacement
- Frame size 2, 3
- Size 6.3 … 32
- Maximum pressure 350 bar
- Displacement 6.5 … 32.5 cm³