×

Bearing


  • The fixed bearing consists of:
  • Angular-contact thrust ball bearing LGF
  • Slotted nut NMA or NMZ
  • Suitable for screw ends in Forms 51, 51A, 52, 52A, 81, 81A, 82, 82A, 91, 91A, 92, 92A
  • The bearing assembly consists of:
  • Angular-contact thrust ball bearing LGF (not available as a separate part)
  • Slotted nut NMA
  • Suitable for screw ends in Forms 112, 122, 512, 812, 822, 912, 922
  • The fixed bearing consists of:
  • Angular-contact thrust ball bearing LGN
  • Slotted nut NMA or NMZ
  • Suitable for screw ends in Forms 51, 51A, 81, 81A, 82, 82A, 91, 91A, 92, 92A, 831, 931
  • The bearing assembly consists of:
  • Angular-contact thrust ball bearing LGN (not available as a separate part)
  • Slotted nut NMA
  • Suitable for screw ends in Forms 112, 122, 512, 812, 822, 912, 922
  • The floating bearing system consists of:
  • Deep-groove ball bearing DIN 625... .2RS
  • Retaining ring DIN 471 (2 pcs)
  • Suitable for screw ends in Forms 01, 02, 21, 31, 41, 61, 62, 71, 72
  • The bearing assembly consists of:
  • Deep-groove ball bearing DIN 625... .2RS
  • Retaining ring DIN 471 (2 pcs)
  • Suitable for screw ends in Forms 212, 312, 412, 612, 622, 712, 722
  • The fixed bearing consists of:
  • Angular-contact ball bearing LGS as per DIN 628 (not available as a separate part)
  • Slotted nut NMA
  • Suitable for screw ends in Forms 81, 81A, 82, 82A
  • The bearing assembly consists of:
  • Angular-contact ball bearing LGS as per DIN 628 (not available as a separate part)
  • Slotted nut NMA
  • Suitable for screw ends form 112, 122, 132, 142, 512, 532, 812, 822, 832, 842, 912, 922, 932, 942
  • The bearing assembly consists of:
  • precision flanged housing made of steel
  • Angular-contact ball bearing LGS
  • Slotted nut NMB
  • Suitable for screw ends form 132, 142, 532, 832, 842, 932, 942


Subject to change, status 2019-08-10 11:31:18