×

Smart Function Kit - Electrical accessories


  • Multi-touch gesture control
  • 16:9 display formats 10 … 21"
  • Horizontal and vertical installation
  • Windows 10 operating system
  • Customization options via expansion slots
  • External 24 V power supply unit for VEP, VPP, VPB and VDP devices
  • Input voltage 100-120 or 200-240 V AC
  • Output voltage 24 V DC
  • Output power up to 288 W
  • Output current up to 12 A
  • Uninterruptible power supply for VPP and VPB devices
  • Output voltage 24 V DC
  • Output power 240 W
  • Bridging time 3 minutes
  • USB interface


Subject to change, status 2019-09-11 16:07:32