×

Components and machine elements


  • Tolerance rings
  • Ball Transfer Units
  • Plastic plain bearings

Additional information

  • Quick, economic installation
  • Compensates the differences in thermal expansion between machine elements made of different materials
  • Eliminates the need for keyways or other positive-locking connections
  • Connecting parts have a simple design
  • High temperature stability
  • Types for all standard applications and for many special solutions
  • Easy mounting and extraction
  • Conveying speed up to 2 m/s with all versions
  • Consistently high quality
  • High rationalization effect

Subject to change, status 2019-08-10 02:28:18