×

Compact Linear Bushings and Linear Sets


  • Small outer dimensions and highly compact construction
  • High travel speed (up to 5 m/s)
  • Linear Sets with aluminum housing
  • Very easy to install
  • Normal radial clearance

Additional information

  • Low-cost Linear Bushing for general requirements
  • Small outer dimensions and highly compact construction
  • High travel speed (5 m/s)
  • High dynamic load rating and long service life due to hardened segmental load-bearing plates with ball conformity in the track.
  • Simple mounting: Just press on – no additional securing needed
  • Linear Sets with aluminum housing
  • Compact Linear Bushing
  • Normal radial clearance


Subject to change, status 2019-08-21 14:05:47