×

eLINE Linear Bushings and eLINE Linear Sets


  • Small outer dimensions and highly compact construction
  • High travel speed (up to 5 m/s)
  • Linear Sets with aluminum housing
  • Very easy to install
  • Reduced radial clearance for applications where minimal-clearance bearings with an H7 bore are desired

Additional information

  • Low-cost Linear Bushing for general requirements
  • Small outer dimensions and highly compact construction
  • High travel speed (5 m/s)
  • Simple mounting: Just press on – no additional securing needed
  • Lubricated for life
  • Linear Sets with aluminum housing
  • eLINE Linear Bushing
  • Reduced radial clearance


Subject to change, status 2019-08-10 03:48:26