×

Standard Linear Bushings and Linear Sets


  • Rugged all-metal design with steel ball retainer for harsh environments and heavy contamination
  • For use in woodworking, foundries, cement plants
  • Also available in corrosion-resistant version for medical, chemistry and food industries
  • Various flanged versions
  • Linear Sets with cast iron/steel/aluminum housing

Additional information

  • Rugged all-metal design with steel ball retainer for harsh environments and heavy contamination
  • For use in woodworking, foundries, cement plants
  • Also available in corrosion-resistant version for medical, chemistry and food industries
  • Many pockets acting as lubricant reservoirs for extended lubrication intervals or lubrication for life
  • Linear Sets with cast iron/steel/aluminum housing
  • Thanks to its material and wall thickness, precision housings offer extreme rigidity regardless of load direction, even under full load.
  • The housings can be aligned with ease during assembly to prevent distortive stress on the Linear Bushing.
  • This high precision guarantees the functional reliability of our Linear Bushings and allows these units to be fully interchangeable with each other.
  • Since the housings are manufactured in large quantities, the user saves significant costs over in-house designs while maintaining quality.


Subject to change, status 2019-08-09 23:28:15