×

Super Linear Bushings A/B and Linear Sets


  • Very smooth travel
  • High travel speed (up to 5 m/s)
  • Super Linear Bushing A compensates for shaft deflection and misalignment.
  • Super Linear Bushing B without self-alignment feature for transferring lower tipping force along the axial direction
  • Linear Sets with aluminum or cast iron housing

Additional information

  • Low-cost Linear Bushing for high requirements
  • Steel bearing plates with machined ball guide grooves and optimized ball lead-in chamfers for outstandingly smooth travel and a long service life
  • Super Linear Bushing A compensates for shaft deflection and misalignment.
  • High travel speed (up to 5 m/s)
  • Open Linear Bushing on fully supported shafts for applications where other linear guides tend to warp due to imprecise substructures.
  • High load rating and rigidity
  • Aluminum variant features compact block design and easy installation
  • High precision and functional reliability
  • Zero-clearance guideways
  • Super Linear Bushing A with self-alignment feature
  • Low-cost Linear Bushing for high requirements
  • Steel bearing plates with machined ball guide grooves and optimized ball lead-in chamfers for outstandingly smooth travel and a long service life
  • Super Linear Bushing B without self-alignment feature for transferring lower tipping force along the axial direction
  • High travel speed (up to 5 m/s)
  • Open Linear Bushing on fully supported shafts for applications where other linear guides tend to warp due to imprecise substructures.
  • High load rating and rigidity
  • Aluminum variant features compact block design and easy installation
  • High precision and functional reliability
  • Zero-clearance guideways
  • Super Linear Bushing B without self-alignment feature


Subject to change, status 2019-08-09 23:27:15