×

BSHP high-speed Ball Runner Block FNS, steel

R2001 … 90


  • Area of application: For maximum speeds
  • Improved rigidity under lift-off and side loading conditions due to two additional mounting screw holes at the center of the Ball Runner Block
  • Maximum system rigidity due to pre-tensioned O-arrangement
  • Electrically insulating due to use of ceramic balls
  • Attachments on the Ball Runner Block can be mounted from above and below
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
Subject to change, status 2020-03-28 04:03:29