×

BSHP Ball Runner Block SKS, standard, steel, without ball chain

R1666 … 2.


  • Area of application: For restricted space in longitudinal and transverse direction
  • Attachments on the Ball Runner Block can be mounted from above
  • The same high load ratings in all four main directions of loading
  • Long-term lubrication is possible over several years
  • Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
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
Subject to change, status 2020-03-27 21:40:52