×

BSHP Ball Runner Block SLS, standard, Resist NR II, without ball chain

R2012 … 0.


  • Area of application: For restricted space in transverse direction
  • All metal parts are made from corrosion-resistant steel
  • Maximum precision
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
Features
Product description
Technical data
Dimensions
Project planning information
Mounting
Maintenance
Information
Accessories
Certification
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2020-03-27 20:37:11