×

BSHP Ball Runner Block SNH, standard, Resist CR, without ball chain

R1621 … 7.


  • Area of application: For restricted space in transverse direction and high rigidity requirements
  • Higher rigidity than SNS
  • Maximum precision
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Steel Ball Runner Block body with corrosion-resistant coating, matt silver finish, hard chrome plated
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
Subject to change, status 2020-03-27 22:48:17