×

BSHP Ball Runner Block SNS, standard, Resist NR II, without ball chain

R2011 … 0.


  • Area of application: For restricted space in transverse direction
  • Long-term lubrication is possible over several years
  • All metal parts are made from corrosion-resistant steel
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Patented entry zone increases the travel accuracy up to a factor of six
Features
Product description
Technical data
Dimensions
Project planning information
Mounting
Maintenance
Information
Accessories
Certification
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2020-03-27 19:27:20