Hitta din produkt
Tools
- For simple drilling of standard holes for the Rexroth range of connectors
- Stopping surfaces and edges for precise hole positioning
- Lockable
- Offset screwdriver for the central bolts:– S6x16-T25– S8x25-T40– S12x30-T50, M12x30-T50
- Long shank for easy screw head access
- For fast, easy removal of the Variofix snap-in clip, even in hard-to-reach places
- The remover is pushed onto the snap-in clip of the Variofix block so that it spreads the teeth of the clip and can then be removed together with the clip
- Hand grinder for removing light soiling and minor scratches
- Handy grindstone made of flexible base material containing abrasive agents
- Long service life thanks to automatic, continual surface renewal, like an eraser
- Suitable for all natural-colored, anodized surfaces, e.g. also for aluminum windows and doors