×

Axial piston fixed motor

A2FM series 70


  • Compact high pressure motor with short installation length
  • Size 45 … 107
  • Nominal pressure up to 6500 psi
  • Maximum pressure up to 7250 psi
  • Open and closed circuits
  • SAE version (for the US market)
Features
Type code
Technical data
Dimensions
Extended functions and versions
Project planning information
Safety Instructions

Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2020-08-31 12:36:44