×

Industrial PC and operator panels


Additional information

  • Combination of Box PC and detached display
  • Compact design
  • Scalable display format
  • Multi-touch gesture control, touchscreen, keying
  • Durable construction
  • Industrial PCs for control cabinet installation
  • Compact design
  • Optimized for control cabinet
  • Durable construction
  • Compact design
  • Scalable display format
  • Multi-touch gesture control, touchscreen, keying
  • Durable construction
  • Affordable base for operation and monitoring
  • Compact dimensions
  • Touchscreen operation
  • Easy project planning of the system visualization
  • Comprehensive visualization software
  • Flexible use thanks to the hot-plug principle
  • Safety functions for man and machine
  • Handles with integrated enabling and stop keys
  • Robust construction for use in industrial applications
  • Optimum ergonomics for reliable fatigue-free work
  • Compact device version for cabinet assembly
  • Robust device version in housing for assembly on a supporting arm
  • Hardware with no hard disk, no rotating media
  • Innovative multi-touch functions
  • Operation and visualization with the WinStudio software tool
  • Optimized operator design
  • Protection type IP54
  • Slide-out keyboard with integrated mouse
  • Foil keyboard with separate numeric block
  • Protection type IP65
  • Sercos master interface
  • Safety CPU for SafeLogic applications

Subject to change, status 2020-03-25 08:11:13