Our oil treatment systems removing dirt, oil aging products and gases as well as free and dissolved water from hydraulic and lubricating oils in the bypass.
Oil treatment
- Maximum flow 50 l/min
- End vacuum up to 50 mbar
- Size 50
- Component series 2X
- Conveying capacity 10 ... 50 l/min
- Maximum flow 15 l/min
- Filter type 7 SL 45
- Maximum flow 35 l/min
- Filter type 7 SL 45
- Maximum flow 10 l/min
- Filter type 40 LE 0018
- Maximum flow 30 l/min
- Filter type 40 FLE 0045
- Maximum flow 50 l/min
- Filter type 40 FLE 0095
- Maximum flow of 80 l/min
- Filter type 40 FLE 0120
- Filter type 40 FLE 0270C