×

Components for longitudinal conveyor


  • Minor corrections of the end position of the solar modules on the belt section possible
  • Most cost-effective solution
  • Minor corrections of the end position of the solar modules on the belt section possible
  • Mounting position of the motor central
  • Conveyor medium with high friction coefficient allows high acceleration and deceleration
  • No slipping of the modules on the belt section
  • Same system dimensions as CSS/B
  • Conveyor medium with high friction coefficient allows high acceleration and deceleration
  • Mounting position of the motor central
  • Same system dimensions as CSS/B
  • Transport of plates up to 160 °C, e.g. as transport system after lamination
  • Conveyor medium with high friction coefficient allows high acceleration and deceleration
  • No slipping of the modules on the belt section
  • For mounting larger third-party motors for the transmission of higher drive torques (maximum section loads of the belt sections must not be exceeded)


Subject to change, status 2019-02-13 11:46:10