×

Belt section CSS/NT


  • Transport of plates up to 160 °C, e.g. as transport system after lamination
  • Conveyor medium with high friction coefficient allows high acceleration and deceleration
  • No slipping of the modules on the belt section

Additional information

Features
Product description
Technical data
Dimensions
Ordering codes
Addresses

Subject to change, status 2019-09-19 16:34:36