×

Components for transverse conveyor


  • Particularly protective transport for direction change in the line or as corner return unit
  • Change in direction 90°, 180° or 270° while keeping the alignment (front stays front)
  • Diverter function for outfeeding from a main transport section
  • Rotation of the solar modules by hand at a manual workstation


Subject to change, status 2019-02-13 12:25:36