×

Rotary module TTS/B, TTS/F, TTS/NT


  • Particularly protective transport for direction change in the line or as corner return unit
  • Change in direction 90°, 180° or 270° while keeping the alignment (front stays front)
  • Diverter function for outfeeding from a main transport section
Features
Product description
Ordering codes
Addresses

Subject to change, status 2019-09-19 16:24:31