×

Damper with blower


  • As stop for solar modules entering a longitudinal section from a transverse section in a damped manner or vice versa
  • With blower in order to prevent jamming of EVA or PVF films
  • For solar modules with a total weight of 30 ... 60 kg
  • Transport speed upon reaching the damper vmax ≤ 3 m/min
  • Use only when using toothed belts with low friction coefficients
Features
Product description
Dimensions
Ordering codes
Addresses

Subject to change, status 2019-09-19 16:22:47