Fixed stop with air nozzle


- As stop for solar modules entering a longitudinal section from a transverse section
- With blower in order to prevent jamming of EVA or PVF films
- Use only when using toothed belts with low friction coefficients
- Stop weight max. 60 kg at vmax ≤ 3 m/min