×

Cables for tightening spindles


  • Secure and reliable data transfer thanksto digital technology
  • Maxium cable length of up to 100 meters enables flexible hall design

Additional information

To find CAD data please click the "Downloads" button on the lowest navigation level of the respective product group.

The tightening spindle is connected to the CS351S… Compact System or to the LT35… servo amplifier via a connection cable. To extend the tightening spindle, up to 5 extension cables may be connected to the connection cable one after the other in any order. For applications in which the tightening spindle is in constant motion, we recommend constructing the connection from several individual parts. The minimum bending radius for the listed connection cables is 123 mm. The entire length of the connection cable may not exceed 100 m.

 

Connecting card racks and system boxes

The network coupler cables connect individual BT356 card racks and SB356 system boxes together. A combination of card racks and system boxes is also possible. The length of the network coupler cable between the individual card racks/system boxes can be as much as 50 m. The entire length of all network coupler cables may not exceed 150 m.


Subject to change, status 2019-05-09 00:53:50