×

Angle head


  • For limited-access situations

To find CAD data please click the "Downloads" button on the lowest navigation level of the respective product group.

  • Working range 2.2-11 Nm
  • Max. output drive speed: 1000 rpm
  • Working range 5.4-90 Nm
  • Max. output drive speed: 705 rpm
  • Working range 26-220 Nm
  • Max. output drive speed: 985 rpm


Subject to change, status 2019-05-08 23:09:22