×

Components tightening spindles


  • Modular design, ideal adjustment to tightening case
  • Maintenance-free for 1 million full-load cycles, long service life

To find CAD data please click the "Downloads" button on the lowest navigation level of the respective product group.

  • Various lengths with axial compensator
  • For limited-access situations
  • Non-contact, maintenance-free sensors
  • Direct analysis of torque, angle of turn, and gradient
  • Several gearboxes per series for optimum adaption to the tightening joint
  • Reliable
  • Short tightening times
  • Excellent dynamics
  • Connects two measurement transducers
  • or connects an offset output drive with integrated transducer to a measurement transducer
  • Connects planetary gearbox and output drive when operating without a measurement transducer
  • or connects an offset output drive with integrated measurement transducer to a planetary gearbox when operating without a measurement transducer
  • Reduction of installation length


Subject to change, status 2019-05-09 00:01:17