×

Pneumatic clamping and braking units UBPS

R1810 .40 51


  • Clamps and brakes with spring energy accumulator
  • Positive locking integrated contact profiles ensure maximum axial and horizontal rigidity, and thus an excellent braking effect
  • Dynamic and static stabilization in the axial direction
  • Clamps and brakes without pressurization (spring energy)
  • Compact design, compatible with DIN 645
Features
Product description
Technical data
Symbols/Circuit diagrams
Fields of application
Dimensions
Mounting
Downloads
Ordering codes
Addresses

Subject to change, status 2019-11-26 16:19:36