Pneumatic clamping units MKS
R1810 .40 60
- High axial holding forces with short format
- Dynamic and static stabilization in the axial direction
- Easy mounting
- Clamps without pressurization (spring energy). In the event of a pressure drop, it clamps via the dual-action gate valve gear mechanism with two spring assemblies.