×

Front lube units


  • For travel up to 10,000 km without relubrication
  • Ball Runner Block only needs initial lubrication with grease
  • Front lube units on both sides of the Ball Runner Block
  • Low lubricant loss
  • Reduced oil consumption
  • Front lube units suitable for RSHP Roller Runner Blocks and generation 1 Roller Runner Blocks
  • For travel up to 5,000 km without relubrication
  • Roller runner block only needs initial lubrication with grease
  • Front lube units on both sides of the roller runner block
  • Low lubricant loss


Subject to change, status 2019-08-10 03:52:02