Tìm kiếm sản phẩm của quý vị
Scraper plate
- For mounting on Roller Runner Blocks for Roller Guide Rails with cover strip
- Material: Corrosion-resistant spring steel as per DIN EN 10088
- Design: bright
- Material: Corrosion-resistant steel as per DIN EN 10088
- Design: bright
- Precision design with a maximum gap dimension of 0.1 to 0.3 mm
- For mounting on Roller Runner Blocks for all roller guide rails with cover strip
- Scraper plates; material: Rust-free spring steel in as per DIN EN 10088; version: blank
- Spacer plate; material: Aluminum