Tìm kiếm sản phẩm của quý vị
Seals
- Material: Corrosion-resistant steel as per DIN EN 10088 with plastic seal
- Design: bright
- Two sections
- Already integrated in RSHP (replacement only for first generation roller runner blocks)
- Material: Corrosion-resistant spring steel as per DIN EN 10088 with plastic seal
- Design: bright
- Material: Corrosion-resistant steel as per DIN EN 10088 and FKM seal
- Material: Corrosion-resistant steel as per DIN EN 10088 with FKM seal
- See Selection criteria/Seals for the area of application and resistance
- Simple assembly/removal on fixed ball guide rail
- For mounting on Roller Runner Blocks for all Roller Guide Rails
- Two-piece FKM seal
- Material: Stainless steel plus FKM seal
- Simple assembly/removal on fixed roller guide rail
- Observe the mounting instructions
- For mounting on Roller Runner Blocks for all Roller Guide Rails
- For replacement when servicing roller runner blocks
- The seal kit is recommended when combining the scraper plate with a two-piece front seal.
- For mounting at the Roller Runner Block
- Material: Stainless steel plus FKM seal
- Easy mounting and removal even when Guide Rail is screwed down (note the mounting instructions).
- Two sections
- For mounting on Roller Runner Blocks for Roller Guide Rails with cover strip