×

BSHP Ball Runner Block FKS, standard, Resist NR, with ball chain

R2000 … 3.


  • Area of application: For restricted space in the longitudinal direction
  • Maximum precision
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Ball Runner Block body made of corrosion-resistant steel as per DIN EN 10088. Version recommended by Rexroth if corrosion protection is required. Fast delivery.
  • Patented entry zone increases the travel accuracy up to a factor of six
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
Subject to change, status 2020-03-28 09:57:31