×

BSHP Ball Runner Block FKS, standard, steel, without ball chain

R1665 … 2.


  • Area of application: For restricted space in the longitudinal direction
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Attachments on the Ball Runner Block can be mounted from above and below
  • Maximum precision
  • Patented entry zone increases the travel accuracy up to a factor of six
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
Subject to change, status 2020-03-28 08:29:26