×

BSHP Ball Runner Block FLS, standard, steel, with ball chain

R1653 … 2.


  • Area of application: For the most demanding rigidity requirements
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Excellent dynamic characteristics
  • Maximum precision
  • Patented entry zone increases the travel accuracy up to a factor of six
Features
Product description
Technical data
Diagrams/characteristic curves
Dimensions
Project planning information
Mounting
Maintenance
Accessories
Certification
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2020-03-28 05:52:11