×

BSHP Ball Runner Block SKN, standard, Resist CR, without ball chain

R1664 … 60


  • Area of application: For restricted space in the upward, longitudinal and transverse direction
  • Maximum precision
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Ball Runner Block body or ball Guide Rail made of steel with corrosion-resistant coating, matt silver finish, hard chrome plated
  • Patented entry zone increases the travel accuracy up to a factor of six
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
Subject to change, status 2020-03-28 00:47:59