×

BSHP Ball Runner Block SKN, standard, steel, without ball chain

R1664 … 1.


  • Area of application: For restricted space in the upward, longitudinal and transverse direction
  • Maximum precision
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Long-term lubrication is possible over several years
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
Subject to change, status 2020-03-28 00:43:15