×

BSHP Ball Runner Block SKS, standard, Resist NR, without ball chain

R2010 … 3.


  • Area of application: For restricted space in longitudinal and transverse direction
  • Ball Runner Block body made of corrosion-resistant steel as per DIN EN 10088. Version recommended by Rexroth if corrosion protection is required. Fast delivery.
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Long-term lubrication is possible over several years
  • Patented entry zone increases the travel accuracy up to a factor of six
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
Subject to change, status 2020-03-27 21:46:09