×

Super Ball Runner Block SKS, Resist CR, self-aligning

R1662 … 7.


  • Area of application: For compensating higher tolerances with connected structures
  • Low noise level and outstanding travel behavior
  • Excellent dynamic characteristics
  • Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
  • Steel Ball Runner Block body with corrosion-resistant coating, matt silver finish, hard chrome plated
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
Subject to change, status 2020-03-27 22:08:57