×

Ball runner blocks SNS

Slimline, normal, standard height


  • Area of application: For restricted space in transverse direction
  • Low noise level and outstanding travel behavior
  • Excellent dynamic characteristics
  • Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
  • Long-term lubrication is possible over several years

Additional information

  • Area of application: For restricted space in transverse direction
  • High torque capacity
  • The same high load ratings in all four main directions of loading
  • Long-term lubrication is possible over several years
  • Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
  • Area of application: For restricted space in transverse direction
  • High torque capacity
  • The same high load ratings in all four main directions of loading
  • Long-term lubrication is possible over several years
  • Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
  • Area of application: For restricted space in transverse direction
  • Heavy-duty Ball Runner Block for heavy machine construction with extremely high load-bearing capacity
  • High torque capacity
  • The same high load ratings in all four main directions of loading
  • Low noise level and outstanding travel behavior
  • Area of application: For restricted space in transverse direction
  • Heavy-duty Ball Runner Block for heavy machine construction with extremely high load-bearing capacity
  • Top rigidity in all load directions
  • High torque capacity
  • Steel Ball Runner Block body with corrosion-resistant coating, matt silver finish, hard chrome plated
  • Area of application: For maximum speeds
  • Maximum system rigidity due to pre-tensioned O-arrangement
  • Electrically insulating due to use of ceramic balls
  • High speed thanks to the low weight of ceramic balls
  • Attachments on the Ball Runner Block can be mounted from above
  • Area of application: For lightweight design – for compensating low tolerances with connected structures
  • Optimized entry-zone geometry and high number of balls minimize variation in elastic deflection
  • Extra-compact lightweight design 60 % less weight due to aluminum compared to steel Ball Runner Blocks
  • Maximum precision
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Area of application: For lightweight design – for compensating low tolerances with connected structures
  • Optimized entry-zone geometry and high number of balls minimize variation in elastic deflection
  • Extra-compact lightweight design 60 % less weight due to aluminum compared to steel Ball Runner Blocks
  • Maximum precision
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Area of application: For restricted space in transverse direction
  • Maximum precision
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Ball Runner Block body made of corrosion-resistant steel as per DIN EN 10088. Version recommended by Rexroth if corrosion protection is required. Fast delivery.
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Area of application: For restricted space in transverse direction
  • Maximum precision
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Ball Runner Block body made of corrosion-resistant steel as per DIN EN 10088. Version recommended by Rexroth if corrosion protection is required. Fast delivery.
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Area of application: For restricted space in transverse direction
  • Long-term lubrication is possible over several years
  • All metal parts are made from corrosion-resistant steel
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Area of application: For restricted space in transverse direction
  • Long-term lubrication is possible over several years
  • All metal parts are made from corrosion-resistant steel
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Area of application: For restricted space in transverse direction
  • Maximum precision
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Ball Runner Block body or ball Guide Rail made of steel with corrosion-resistant coating, matt silver finish, hard chrome plated
  • Patented entry zone increases the travel accuracy up to a factor of six
  • Area of application: For restricted space in transverse direction
  • Maximum precision
  • Significantly reduced frictional oscillations and low friction level, particularly under external load
  • Ball Runner Block body or ball Guide Rail made of steel with corrosion-resistant coating, matt silver finish, hard chrome plated
  • Patented entry zone increases the travel accuracy up to a factor of six


Subject to change, status 2020-06-30 16:07:46