×

BSHP Ball Runner Block SNS, standard, aluminum, without ball chain

R1632 … 2.


  • Area of application: For lightweight design – for compensating low tolerances with connected structures
  • Optimized entry-zone geometry and high number of balls minimize variation in elastic deflection
  • Extra-compact lightweight design 60 % less weight due to aluminum compared to steel Ball Runner Blocks
  • Maximum precision
  • Patented entry zone increases the travel accuracy up to a factor of six
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
Subject to change, status 2020-03-27 19:26:36