×

Wide Ball Runner Block CNS, Resist CR, with ball chain

R1672 … 7.


  • Area of application: For high torsional moments on rails with restricted lateral space
  • The same high load ratings in all four main directions of loading
  • Excellent dynamic characteristics
  • Ball Runner Block body or ball Guide Rail made of steel with corrosion-resistant coating, matt silver finish, hard chrome plated
  • High torque capacity
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
Subject to change, status 2020-03-28 01:38:05