×

Ball rail tables with linear motors

TKL


  • Easy installation and application: completely integrated linear motor system as a ready-to-install solution for design engineers.
  • High speed and acceleration: synchronous direct linear drive. High overload factor and high dynamics are possible.
  • Precise movement and high dynamics over the entire service life: thrust is generated directly on the load. There is no mechanism converting rotary to linear motion, no transmission, and thereby high rigidity. Linear, high-resolution position measuring system.
  • Extreme load cycles are possible: excellent heat dissipation through liquid cooling of the primary part.
  • Easy maintenance: Little maintenance effort required due to the low-wear direct drive and the easy-to-maintain guide system.
Features
Product description
Technical data
Accessories
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2019-08-10 03:45:02