×

Closed-type drive units with ball screw drive

AGK


  • AGK closed-type drive units are ready-to-install drive axes consisting of ball screw assemblies, nut housings, and pillow blocks, as well as an aluminum protective profile with cover strip as an enclosure
  • Three coordinated sizes in any length up to Lmax.
  • The Rexroth Ball Screw Assembly is optimally protected by the protective profile with steel or polyurethane sealing strip
  • Driven by backlash-free, pre-tensioned ball screw assembly in rolled design in accordance with DIN 69051 in the tolerance grade T5 or T7:
  • High traversing speeds thanks to large leads with simultaneously high precision over long lengths
Features
Product description
Technical data
Mounting
Accessories
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2019-11-14 13:39:16