×

Linear Modules with ball screw drive

MKK


  • Linear modules with Ball Rail System and Precision Ball Screw Assembly
  • Available in five sizes in lengths up to 5400 mm
  • Repeatability of up to ± 0.005 mm
  • Protection of Ball Rail System and Ball Screw Assembly by a sealing strip (bellows cover on MKK-165)
  • Screw support for the realization of high speeds on long assembly lengths. Suitable for horizontal installation (for MKK-080 and MKK-110, product generation 3)
Features
Product description
Technical data
Mounting
Accessories
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2019-11-14 09:13:10